Bit Professional 70mm, Pozidriv, 1/4" E6.3

Bit Professional 70mm, Pozidriv, 1/4" E6.3

Meets your requirements: Robust and precise bits for general fastening in trade and industry.

Increases your efficiency: Best rotation characteristics for stable fastening processes.

Saves time: Simple and quick recognition of profile sizes thanks to contrasting laser marking.

Increases your efficiency: Optimum access to low-lying screws thanks to extra-long 70 mm bits.

Drive: DIN 3126, ISO 1173, style E 6.3.

Application: For all types of screw applications in trade and industry.

Extra: Overlength bits available in lengths of 50, 70, 90, 110, 127 and 150 mm.

Standards: DIN ISO 8764-1

Material: High grade chrome-vanadium steel, through hardened.

For universal applications

DIN 3126, ISO 1173, Style E6,3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
01808
01811
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pozidriv 1

3.84 €

5 5 Days PZ1

3.84 €

5 5 Days PZ2

Loading...

  1. 1

Basic information

Overall Length(mm) 70 ESD article No VDE article No
Blister pack No With battery No

Tech Support