Bit Professional 90mm, PlusMinus/Phillips, 1/4" E6.3

Bit Professional 90mm, PlusMinus/Phillips, 1/4" E6.3

Click on this image to zoom in.

Click on this image to zoom in.

Meets your requirements: Robust and precise bits for general fastening in trade and industry.

Increases your efficiency: Best rotation characteristics for stable fastening processes.

Saves time: Simple and quick recognition of profile sizes thanks to contrasting laser marking.

Increases your efficiency: Optimum access to low-lying screws thanks to extra-long 90 mm bits.

Application: For fastening and unfastening positive/ negative screws in switchboard systems, fuse boxes, terminal blocks and relays.

DIN 3126, ISO 1173, Style E6,3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32688

Part Number
32688
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.27 €

5 5 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 90 ESD article No VDE article No
Blister pack No Pozidriv PlusMinus SL/PZ1 With battery No

This page is Bit Professional 90mm, PlusMinus/Phillips, 1/4" E6.3, part number 32688.
You can find the detail information about specifications and dimensions on part number 32688.

Tech Support