Bit Set Collector Security Standard 25mm, Assorted 28 Pieces, 1/4" C6.3 in Box

Bit Set Collector Security Standard 25mm, Assorted 28 Pieces, 1/4" C6.3 in Box

Housing: The box opens automatically at the press of a button.

Application: Bit cassette with bits for all popular security screws.

Bit holder: Universal holder, magnetic.

Bits: 25 mm Standard and Torsion bits, TORX® Tamper Resistant, Tri-Wing®, Torq-Set®, Spanner, hex Tamper Resistant.

Housing: Robust box made of high-tensile plastic.

Handle: Wiha SoftFinish® multi-component handle, magnetic, with 1/4" bit mount.

DIN 3126, ISO 1173, Style C6,3

Content:

  • 1x Bit Standard 25 mm TORX® Tamper Resistant (with hole) 1/4" C6,3 T8H (03117)
  • 1x Bit Standard 25 mm TORX® Tamper Resistant (with hole) 1/4" C6,3 T10H (01727)
  • 1x Bit Standard 25 mm TORX® Tamper Resistant (with hole) 1/4" C6,3 T15H (01728)
  • 1x Bit Standard 25 mm TORX® Tamper Resistant (with hole) 1/4" C6,3 T20H (01729)
  • 1x Bit Standard 25 mm TORX® Tamper Resistant (with hole) 1/4" C6,3 T25H (01730)
  • 1x Bit Standard 25 mm TORX® Tamper Resistant (with hole) 1/4" C6,3 T27H (01731)
  • 1x Bit Standard 25 mm TORX® Tamper Resistant (with hole) 1/4" C6,3 T30H (01732)
  • 1x Bit Standard 25 mm TORX® Tamper Resistant (with hole) 1/4" C6,3 T40H (01733)
  • 1x Bit Standard 25 mm Torq-Set® 1/4" C6,3 (22593)
  • 1x Bit Standard 25 mm Torq-Set® 1/4" C6,3 8 (22594)
  • 1x Bit Standard 25 mm Torq-Set® 1/4" C6,3 10 (22595)
  • 1x Bit Standard 25 mm Tri-Wing® 1/4" C6,3 (22604)
  • 1x Bit Standard 25 mm Tri-Wing® 1/4" C6,3 (22605)
  • 1x Bit Standard 25 mm Tri-Wing® 1/4" C6,3 (22606)
  • 1x Bit Standard 25 mm Tri-Wing® 1/4" C6,3 (22607)
  • 1x Bit Standard 25 mm Spanner 1/4" C6,3 (27064)
  • 1x Bit Standard 25 mm Spanner 1/4" C6,3 (27065)
  • 1x Bit Standard 25 mm Spanner 1/4" C6,3 8 (27066)
  • 1x Bit Standard 25 mm Spanner 1/4" C6,3 10 (27067)
  • 1x Bit Standard 25 mm Hexagon with hole 1/4" C6,3 TR3/32 (20556)
  • 1x Bit Standard 25 mm Hexagon with hole 1/4" C6,3 TR5/64 (20558)
  • 1x Bit Standard 25 mm Hexagon with hole 1/4" C6,3 TR7/64 (20559)
  • 1x Bit Standard 25 mm Hexagon with hole 1/4" C6,3 TR1/8 (20555)
  • 1x Bit Standard 25 mm Hexagon with hole 1/4" C6,3 TR9/64 (20560)
  • 1x Bit Standard 25 mm Hexagon with hole 1/4" C6,3 TR5/32 (20557)
  • 1x Bit holder magnetic 58 mm 1/4" (01895)
  • 1x Screwdriver with bit holder SoftFinish® magnetic 1/4" 112 mm (32160)
  • 1x Collector Box

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09393

Part Number
09393
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

71.15 €

5 7 Days

Loading...

  1. 1

Basic information

ESD article No VDE article No Blister pack No
With battery No

This page is Bit Set Collector Security Standard 25mm, Assorted 28 Pieces, 1/4" C6.3 in Box, part number 09393.
You can find the detail information about specifications and dimensions on part number 09393.

Tech Support