Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    Bit Set FlipSelector Standard 25mm, Hexagon, 11 Pieces, 1/4" C6.3 with Belt Clip

    Part number:

    39059
    Clear
      Quantity:
      Loading...

      Part number list

      Number of items
      Part number
      39059
      Related
      Minimum order quantity
      1 pieces
      Unit price (excluding VAT)(Unit price including VAT)
      Standard shipping days
      31.35 €
      ( 37.31 € )
      5 working days

      More Information

      Basic information

      Housing: Extra folding element for the magnetic bit holder.

      Application: Slide the Wiha logo down – and the bits are immediately available for removal.

      Application: Compact bit box with 12 high quality bits.

      Application: All types of fastening in trade and industry.

      Bit holder: 1/4" universal holder, magnetic.

      Bits: 25 mm Standard bits.

      Extra: Design tried and tested a million times

      Extra: Always ready to use - easily fits into trouser pockets or the belt clip.

      Housing: Box of impact resistant, glass-fibre reinforced polyamide - permanently robust.

      Housing: Bit clamping element can be swivelled 180°.

      Standards: DIN ISO 2351-3

      DIN 3126, ISO 1173, Style C6,3

      Content:

      • 1x Bit Standard 25 mm Hexagon 1/4" C6,3 1.5 mm (04011)
      • 1x Bit Standard 25 mm Hexagon 1/4" C6,3 2.0 mm (01703)
      • 1x Bit Standard 25 mm Hexagon 1/4" C6,3 2.5 mm (01704)
      • 2x Bit Standard 25 mm Hexagon 1/4" C6,3 3.0 mm (01705)
      • 2x Bit Standard 25 mm Hexagon 1/4" C6,3 4.0 mm (01706)
      • 1x Bit Standard 25 mm Hexagon 1/4" C6,3 5.0 mm (01707)
      • 1x Bit Standard 25 mm Hexagon 1/4" C6,3 6.0 mm (01708)
      • 1x Bit Standard 25 mm Hexagon 1/4" C6,3 8.0 mm (01709)
      • 1x Bit holder magnetic 58 mm 1/4" (01895)
      • 1x FlipSelector
      • 1x Belt clip

      Part number has been confirmed