Bit Set FlipSelector Standard 25mm, Mixed, 13 Pieces, 1/4" C6.3 with Belt Clip

Bit Set FlipSelector Standard 25mm, Mixed, 13 Pieces, 1/4" C6.3 with Belt Clip

Housing: Extra folding element for the magnetic bit holder.

Application: Slide the Wiha logo down – and the bits are immediately available for removal.

Application: Compact bit box with 12 high quality bits.

Application: All types of fastening in trade and industry.

Bit holder: 1/4" universal holder, magnetic.

Bits: 25 mm Standard bits.

Extra: Design tried and tested a million times

Extra: Always ready to use - easily fits into trouser pockets or the belt clip.

Housing: Box of impact resistant, glass-fibre reinforced polyamide - permanently robust.

Housing: Bit clamping element can be swivelled 180°.

DIN 3126, ISO 1173, Style C6,3

Content:

  • 1x Bit Standard 25 mm Slotted 1/4" C6,3 5.5 mm (01624)
  • 1x Bit Standard 25 mm Phillips 1/4" C6,3 PH2 (01658)
  • 1x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ1 (01688)
  • 1x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ2 (01689)
  • 1x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ3 (01690)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T15 (01717)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T20 (01718)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T25 (01719)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T30 (01721)
  • 1x Bit Standard 25 mm Hexagon 1/4" C6,3 3.0 mm (01705)
  • 1x Bit Standard 25 mm Hexagon 1/4" C6,3 4.0 mm (01706)
  • 1x Bit Standard 25 mm Hexagon 1/4" C6,3 5.0 mm (01707)
  • 1x Bit holder magnetic 58 mm 1/4" (01895)
  • 1x FlipSelector
  • 1x Belt clip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

39083

Part Number
39083
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.24 €

5 7 Days

Loading...

  1. 1

Basic information

ESD article No VDE article No Blister pack Yes
With battery No

This page is Bit Set FlipSelector Standard 25mm, Mixed, 13 Pieces, 1/4" C6.3 with Belt Clip, part number 39083.
You can find the detail information about specifications and dimensions on part number 39083.

Tech Support