Bit Set Professional 70mm, TORX®, Ball End 1/4" in Bit Band, 10 Pieces

Bit Set Professional 70mm, TORX®, Ball End 1/4" in Bit Band, 10 Pieces

Click on this image to zoom in.

Click on this image to zoom in.

Application: Extra long bits for all types of fastening in trade and industry.

Bits: 70 mm Standard bits.

Extra: Compact plastic bit band with belt clip.

DIN 3126, ISO 1173, Style E6,3

Content:

  • 2x Bit Professional 70 mm TORX® ball end 1/4" E6,3 T10 (32416)
  • 2x Bit Professional 70 mm TORX® ball end 1/4" E6,3 T15 (32418)
  • 2x Bit Professional 70 mm TORX® ball end 1/4" E6,3 T20 (32419)
  • 2x Bit Professional 70 mm TORX® ball end 1/4" E6,3 T25 (32421)
  • 2x Bit Professional 70 mm TORX® ball end 1/4" E6,3 T30 (32423)
  • 1x Bit band

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32804

Part Number
32804
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

49.19 €

1 5 Days

Loading...

  1. 1

Basic information

ESD article No VDE article No Blister pack No
With battery No

This page is Bit Set Professional 70mm, TORX®, Ball End 1/4" in Bit Band, 10 Pieces, part number 32804.
You can find the detail information about specifications and dimensions on part number 32804.

Tech Support