Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    Bit Set FlipSelector Standard 25mm, TORX®, Tamper Resistant (with Hole), 13 Pieces, 1/4" C6.3

    Part number:

    39037
    Clear
      Quantity:
      Loading...

      Part number list

      Number of items
      Part number
      39037
      Related
      Minimum order quantity
      1 pieces
      Unit price (excluding VAT)(Unit price including VAT)
      Standard shipping days
      33.57 €
      ( 39.95 € )
      5 working days

      More Information

      Basic information

      Housing: Extra folding element for the magnetic bit holder.

      Application: Slide the Wiha logo down – and the bits are immediately available for removal.

      Application: Compact bit box with 12 high quality bits.

      Application: All types of fastening in trade and industry.

      Bit holder: 1/4" universal holder, magnetic.

      Bits: 25 mm Standard bits.

      Extra: Design tried and tested a million times

      Extra: Always ready to use - easily fits into trouser pockets or the belt clip.

      Housing: Box of impact resistant, glass-fibre reinforced polyamide - permanently robust.

      Housing: Bit clamping element can be swivelled 180°.

      DIN 3126, ISO 1173, Style C6,3

      Content:

      • 1x Bit Standard 25 mm TORX® Tamper Resistant (with hole) 1/4" C6,3 T7H (03115)
      • 1x Bit Standard 25 mm TORX® Tamper Resistant (with hole) 1/4" C6,3 T8H (03117)
      • 1x Bit Standard 25 mm TORX® Tamper Resistant (with hole) 1/4" C6,3 T9H (01726)
      • 1x Bit Standard 25 mm TORX® Tamper Resistant (with hole) 1/4" C6,3 T10H (01727)
      • 2x Bit Standard 25 mm TORX® Tamper Resistant (with hole) 1/4" C6,3 T15H (01728)
      • 2x Bit Standard 25 mm TORX® Tamper Resistant (with hole) 1/4" C6,3 T20H (01729)
      • 2x Bit Standard 25 mm TORX® Tamper Resistant (with hole) 1/4" C6,3 T25H (01730)
      • 1x Bit Standard 25 mm TORX® Tamper Resistant (with hole) 1/4" C6,3 T30H (01732)
      • 1x Bit Standard 25 mm TORX® Tamper Resistant (with hole) 1/4" C6,3 T40H (01733)
      • 1x Bit holder magnetic 58 mm 1/4" (01895)
      • 1x FlipSelector

      Part number has been confirmed