Configure
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    Bit Set Standard 25mm, Phillips, 50 Pieces 1/4" C6.3 in Bulk Pack (08047)

    Part number:

    08047
    Clear
      Quantity:

      Part number list

      Number of items
      Part number
      08047
      Related
      Minimum order quantity
      1 pieces
      Unit price (excluding VAT)(Unit price including VAT)
      Standard shipping days
      21.43 €
      ( 25.50 € )
      5 working days

      More Information

      Basic information

      Meets your requirements: Robust and precise bits for general fastening in trade and industry.

      Saves time: Simple and quick recognition of profile sizes thanks to contrasting laser marking.

      Application: Especially for professional needs.

      Bits: 25 mm Standard bits.

      Standards: DIN ISO 8764-1

      Packaging: Closable plastic box.

      DIN 3126, ISO 1173, Style C6,3

      Content:

      • 50x Bit Standard 25 mm Phillips 1/4" C6,3 PH1 (01657)