Bit Set Standard 25mm, Phillips®, 100 Pieces, 1/4" C6.3 in Bulk Pack

Bit Set Standard 25mm, Phillips®, 100 Pieces, 1/4" C6.3 in Bulk Pack

Click on this image to zoom in.

Click on this image to zoom in.

Meets your requirements: Robust and precise bits for general fastening in trade and industry.

Saves time: Simple and quick recognition of profile sizes thanks to contrasting laser marking.

Application: Especially for professional needs.

Bits: 25 mm Standard bits.

Standards: DIN ISO 8764-1

Packaging: Closable plastic box.

DIN 3126, ISO 1173, Style C6,3

Content:

  • 10x Bit Standard 25 mm Phillips 1/4" C6,3 PH2 (01658)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

40461

Part Number
40461
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

39.01 €

1 5 Days

Loading...

  1. 1

Basic information

ESD article No VDE article No Blister pack No
With battery No

This page is Bit Set Standard 25mm, Phillips®, 100 Pieces, 1/4" C6.3 in Bulk Pack, part number 40461.
You can find the detail information about specifications and dimensions on part number 40461.

Tech Support