Bit Set Standard 25mm, TORX®, Pozidriv, 32 Pieces, 1/4" C6.3 in Box

Bit Set Standard 25mm, TORX®, Pozidriv, 32 Pieces, 1/4" C6.3 in Box

Click on this image to zoom in.

Click on this image to zoom in.

Housing: Practical, rugged plastic box.

Bit holder: Universal holder, magnetic.

Bits: 25 mm Standard bits.

DIN 3126, ISO 1173, Style C6,3

Content:

  • 2x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ1 (01688)
  • 3x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ2 (01689)
  • 1x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ3 (01690)
  • 2x Bit Standard 25 mm TORX® 1/4" C6,3 T10 (01716)
  • 6x Bit Standard 25 mm TORX® 1/4" C6,3 T15 (01717)
  • 6x Bit Standard 25 mm TORX® 1/4" C6,3 T20 (01718)
  • 6x Bit Standard 25 mm TORX® 1/4" C6,3 T25 (01719)
  • 2x Bit Standard 25 mm TORX® 1/4" C6,3 T30 (01721)
  • 2x Bit Standard 25 mm TORX® 1/4" C6,3 T40 (01722)
  • 1x Bit box

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

36310

Part Number
36310
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

30.48 €

1 5 Days

Loading...

  1. 1

Basic information

ESD article No With battery No Tool for electrics No
Self service - packing No

This page is Bit Set Standard 25mm, TORX®, Pozidriv, 32 Pieces, 1/4" C6.3 in Box, part number 36310.
You can find the detail information about specifications and dimensions on part number 36310.

Tech Support