Bit Standard 25mm, Phillips, 1/4" C6.3

Bit Standard 25mm, Phillips, 1/4" C6.3

Click on this image to zoom in.

Click on this image to zoom in.

Meets your requirements: Robust and precise bits for general fastening in trade and industry.

Saves time: Simple and quick recognition of profile sizes thanks to contrasting laser marking.

Drive: DIN 3126, ISO 1173, style C 6.3.

Application: For all types of screw applications in trade and industry.

Bits: Reduced, over-tightened profile.

Standards: DIN ISO 8764-1

For universal applications

DIN 3126, ISO 1173, Style C6,3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
01649
01657
01658
01659
05298
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Phillips 1

3.04 €

10 5 Days 32PH4

0.56 €

10 5 Days 25PH1

0.56 €

10 5 Days 25PH2

0.56 €

10 5 Days 25PH3

0.79 €

10 5 Days 25PH0

Loading...

  1. 1

Basic information

ESD article No VDE article No Blister pack No
With battery No

Tech Support