Bit Standard, Pozidriv 1/4" C6.3

Bit Standard, Pozidriv 1/4" C6.3

Click on this image to zoom in.

Click on this image to zoom in.

Meets your requirements: Robust and precise bits for general fastening in trade and industry.

Saves time: Simple and quick recognition of profile sizes thanks to contrasting laser marking.

Drive: DIN 3126, ISO 1173, style C 6.3.

Application: For all types of screw applications in trade and industry.

Bits: Reduced, over-tightened profile.

Standards: DIN ISO 8764-1

For universal applications

DIN 3126, ISO 1173, Style C6,3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01681

Part Number
01681
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.04 €

10 5 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 32 Pozidriv 1 PZ4 ESD article No
VDE article No Blister pack No With battery No

This page is Bit Standard, Pozidriv 1/4" C6.3, part number 01681.
You can find the detail information about specifications and dimensions on part number 01681.

Tech Support