Countersink Bit, 1/4" (27896)

Countersink Bit, 1/4" 27896

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 27896

Brand: WIHA

Price: 18.00

Delivery time: 3 Days


Technical Data:

Screw size: M8

Countersink: 16.5

Minimum diameter: 3.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27896

Part Number
27896
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw size Countersink Minimum diameter
(mm)

18.00 €

10 3 Days M816.53.2

Loading...

  1. 1

Basic information

Overall length(mm) 35 ESD article No VDE article No
Blister pack Yes With battery No Internal hexagon, diameter(Inch) 1/4

This page is Countersink Bit, 1/4", part number 27896.
You can find the detail information about specifications and dimensions on part number 27896.

Variation of this product

Part Number
27893
27894
27895
28058
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Screw size Countersink Minimum diameter
(mm)

13.68 €

10 3 Days M48.32

15.12 €

10 3 Days M510.42.5

16.95 €

10 3 Days M612.42.8

20.40 €

10 3 Days M1020.53.5

Tech Support