Extension slimVario® Electric for slimBits

Extension slimVario® Electric for slimBits

Click on this image to zoom in.

Click on this image to zoom in.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Improved access: Deep-set screws can be reached easily.

Application: Combined with speedE® or slimVario® handles and slimBits to fasten deep-set screws. For working on live parts up to 1,000 V AC.

Safety is the top priority when users are working on live parts. The extension for slimBits provides good access to deep-set screws and can be used in combination with an insulated slimVario® handle or the e-screwdriver speedE®. Optimum guidance is provided by the twistable sleeve on the slimBit mount. Combined with Wiha slimBits, the insulated extension provides full protection while working on live parts up to 1,000 V.

The 6 mm slimBits can only be used with speedE®, slimVario® or TorqueVario®-S electric tools.

Tested according to IEC 60900.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43292

Part Number
43292
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.96 €

6 7 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 69.5 ESD article No VDE article Yes
Blister pack Yes Hexagon head(mm) 6 With battery No

This page is Extension slimVario® Electric for slimBits, part number 43292.
You can find the detail information about specifications and dimensions on part number 43292.

Tech Support