Micro-bit 28mm, Hexagon 4mm (Part Numbers)

Micro-bit 28mm, Hexagon 4mm

Click on this image to zoom in.

Click on this image to zoom in.

Application: For particularly small screws.

Standards: DIN ISO 2351-3

Material: High grade chrome-vanadium steel, through hardened.

DIN 3126, ISO 1173, Style C4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
40614
40615
40616
40617
40618
40619
40620
40621
40622
40623
40624
40625
40626
40627
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal hexagon
(mm)
Internal hexagon (Inch)

1.72 €

10 7 Days 0.7-

1.72 €

10 7 Days 0.9-

1.72 €

10 7 Days 1.30,05

1.72 €

10 7 Days 1.5-

1.72 €

10 7 Days 2-

1.72 €

10 7 Days 2.5-

1.72 €

10 7 Days 3-

1.72 €

10 7 Days 45/32"

1.72 €

10 7 Days -1/16"

1.72 €

10 7 Days -5/64"

1.72 €

10 7 Days -3/32"

1.72 €

10 7 Days -7/64"

1.72 €

10 7 Days -1/8"

1.72 €

10 7 Days -9/64"

Loading...

  1. 1

Basic information

Overall Length(mm) 28 ESD article No VDE article No
Blister pack No With battery No

Tech Support