Nut Driver Insert Gripper 3/8" in Blister Pack

Nut Driver Insert Gripper 3/8" in Blister Pack
  • Volume Discount

Drive: DIN 3120, style C 10.

Application: The alternative to a nut driver insert when out on jobs. Ideal for fastening uncommon screw types such as hooks or eye bolts.

Extra: Enables a torque transmission of up to 80 Nm.

Extra: The Gripper also works on hooks or eyebolts.

Material: Housing made from alloyed steel. 54 spring-loaded hardened steel pins.

You won't get far with a standard nut driver insert when fastening or undoing uncommon screw types such as eye bolts. Wiha presents the optimum solution with its multi-functional nut driver insert gripper. Thanks to its 54 spring-loaded steel pins, the gripper adjusts to any nut with an external profile or any screw up to 8 mm high. Even uncommon profiles such as hooks or eye bolts do not present a problem for the gripper. It replaces nuts between 7 and 19 mm, regardless of whether dimensions are metric or imperial. Torques up to 80 Nm can also be applied. The nut driver insert fits on 3/8" square tool holders. Thanks to its compact size, the universal gripper provides a space- and weight-saving alternative to a nut driver insert, ideal for carrying around.

For applications in electrics

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
09400
20554
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blister pack Torque value fixed
(Nm)

40.04 €

1 Available 3 Days No80

36.72 €

1 7 Days Yes-

Loading...

  1. 1

Basic information

Overall Length(mm) 53.5 Round blade diameter(mm) 25.4 ESD article No
VDE article No Hexagon head(mm) 19 Hexagon head min(mm) 7
Hexagon head (min - max) 7 - 19 With battery No Outside square(inch) 3/8"

Tech Support