slimBit Electric Bit Set, Mixed, 7 Pieces in SlimBit Box

slimBit Electric Bit Set, Mixed, 7 Pieces in SlimBit Box

Click on this image to zoom in.

Click on this image to zoom in.

Application: Combined with speedE® or slimVario® handles and slimBits to fasten deep-set screws. For working on live parts up to 1,000 V AC.

The set with slimBit boxes is the perfect solution for neat, easy-to-use storage of 12 slimBits. The ingenious bit box provides an optimum view of screw profiles. Thanks to the supplied belt clip, the slimBit boxes are the perfect companion while out on jobs.

The 6 mm slimBits can only be used with speedE®, slimVario® or TorqueVario®-S electric tools.

Tested according to IEC 60900.

Content:

  • 1x slimBit electric bit Slotted 2.5 mm x 75 mm (34578)
  • 1x slimBit electric bit Phillips PH1 x 75 mm (34583)
  • 1x slimBit electric bit Pozidriv PZ1 x 75 mm (34585)
  • 1x slimBit electric bit PlusMinus/Pozidriv SL/PZ1 x 75 mm (34589)
  • 1x slimBit electric bit TORX® T9 x 75 mm (41160)
  • 1x slimBit electric bit TORX® T10 x 75 mm (35507)
  • 1x slimBit box

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

44366

Part Number
44366
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

40.48 €

1 5 Days

Loading...

  1. 1

Basic information

ESD article No VDE article Yes Blister pack Yes
With battery No

This page is slimBit Electric Bit Set, Mixed, 7 Pieces in SlimBit Box, part number 44366.
You can find the detail information about specifications and dimensions on part number 44366.

Tech Support