slimBit Electric Bit, Slotted with Pivot

slimBit Electric Bit, Slotted with Pivot

Click on this image to zoom in.

Click on this image to zoom in.

Increases your safety: Wiha slimBits ensure good, protected access to deep-set screws.

Increases your efficiency: Extensive interchangeable blade system saves you space.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Application: For work in the area of live parts up to 1,000 V AC.

Note: VDE and GS tested

To reach low-lying screws, the blade diameter is often too large in conventional electric screwdrivers. Because removing insulation is not permitted and also compromises the user's safety, protective insulation has been integrated into the blade with the Wiha slimTECHNOLOGY. This has been specially developed for electrical applications, thereby ensuring blades up to 33% slimmer. This means low-lying screw and spring elements can also be easily reached with the slimBits. The insulated slimBits undergo individual piece testing as per the international IEC 60900 standard, *providing users with a tool to work safely on live parts up to 1,000 V AC.

6 mm slimBits only to be used in the slimVario® bit holder and slimTorque VDE bit holder (VDE torque system).

Manufactured acc. to IEC 60900.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

44385

Part Number
44385
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.73 €

1 5 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 75 ESD article No Cutting strength 1(mm) 0.6
Slotted 1(mm) 3.5 VDE article Yes Blister pack No
Torque value max(Nm) 1.4 With battery No

This page is slimBit Electric Bit, Slotted with Pivot, part number 44385.
You can find the detail information about specifications and dimensions on part number 44385.

Tech Support