T Bit Set 25mm, Hexagon, 5 Pieces, 1/4" C6.3 in Box

T Bit Set 25mm, Hexagon, 5 Pieces, 1/4" C6.3 in Box

Increases your efficiency: The specialist with 120x greater lifespan* thanks to optimised bit for T-shaped screws(*compared to Wiha standard bit)

Lowers your costs: Bit quick and easy to find thanks to blue marking – even in dark environments by using an UV light.

Saves time: No long searches thanks to fluorescent bit, infrequent bit replacement thanks to long lifespan.

Application: Suitable for fastening T-shaped screws. Also suitable for power tools and impact screwdrivers

Standards: DIN ISO 2351-3

Until now, when buying bits it hasn't been very easy to determine which bits are suitable for which applications. Wiha puts an end to this complexity of considering the appliance used, the fastening type and the large selection of different bits. Thanks to Wiha's revolutionary bit concept, only the screw shape is the deciding factor when selecting the right bit. For example, the T-bit is ideal for fastening T-shaped screws with an angle of 90° between the thread and screw head. Thanks to its patented torsion zone, the bit is also suitable for power tools and impact screwdrivers and guarantees a 120x greater lifespan compared to Wiha standard bits. The coloured bits are also quick and easy to find, even in the dark by using an UV light, thanks to its fluorescent coating. This reduces the number of bits which are lost and saves on the expense of acquiring new ones.

DIN 3126, ISO 1173, Style C6,3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
41611
41612
41613
41614
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.48 €

6 7 Days

7.48 €

6 7 Days

7.48 €

6 7 Days

7.48 €

6 7 Days

Loading...

  1. 1

Basic information

ESD article No VDE article No Blister pack No
With battery No

Tech Support