Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    XLSelector T Bit Set 25mm, Phillips, TORX®, Hexagon, 32 Pieces, 1/4" C6.3

    XLSelector T Bit Set 25mm, Phillips, TORX®, Hexagon, 32 Pieces, 1/4" C6.3 41830

    Mouse over image to enlarge

    Part number:

    41830
    Clear
    Quantity:

    Part number list

    Number of items
    Part number
    41830
    Related
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    49.07 €
    ( 58.39 € )
    5 working days

    More Information

    Basic information

    Increases your efficiency: The specialist with 120x greater lifespan* thanks to optimised bit for T-shaped screws(*compared to Wiha standard bit)

    Lowers your costs: Bit quick and easy to find thanks to blue marking – even in dark environments by using an UV light.

    Saves time: No long searches thanks to fluorescent bit, infrequent bit replacement thanks to long lifespan.

    Application: Suitable for fastening T-shaped screws. Also suitable for power tools and impact screwdrivers

    Until now, when buying bits it hasn't been very easy to determine which bits are suitable for which applications. Wiha puts an end to this complexity of considering the appliance used, the fastening type and the large selection of different bits. Thanks to Wiha's revolutionary bit concept, only the screw shape is the deciding factor when selecting the right bit.For example, the T-bit is ideal for fastening T-shaped screws with an angle of 90° between the thread and screw head. Thanks to its patented torsion zone, the bit is also suitable for power tools and impact screwdrivers and guarantees a 120x greater lifespan compared to Wiha standard bits. The coloured bits are also quick and easy to find, even in the dark by using an UV light, thanks to its fluorescent coating. This reduces the number of bits which are lost and saves on the expense of acquiring new ones. The bits are stored away neatly in XLSelector in the most common drives, thus saving space.

    DIN 3126, ISO 1173, Style C6,3

    Content:

    • 2x T-Bit 25 mm Phillips 1/4" PH1
    • 4x T-Bit 25 mm Phillips 1/4"PH2
    • 2x T-Bit 25 mm Phillips 1/4" PH3
    • 2x T-Bit 25 mm TORX® 1/4" T10
    • 2x T-Bit 25 mm TORX® 1/4" T15
    • 4x T-Bit 25 mm TORX® 1/4" T20
    • 2x T-Bit 25 mm TORX® 1/4" T25
    • 2x T-Bit 25 mm TORX® 1/4" T30
    • 2x T-Bit 25 mm TORX® 1/4" T40
    • 2x T-Bit 25 mm Hexagon 1/4" 3,0
    • 2x T-Bit 25 mm Hexagon 1/4" 4,0
    • 2x T-Bit 25 mm Hexagon 1/4" 5,0
    • 2x T-Bit 25 mm Hexagon 1/4" 6,0
    • 1x Bit holder magnetic 58 mm 1/4" (01895)
    • 1x XLSelector

    Part number has been confirmed