Diagonal Cutters, Classic, with DynamicJoint® (43455)

Diagonal Cutters, Classic, with DynamicJoint® 43455

Product Details:

Manufacturer part number: 43455

Brand: WIHA

Price: 16.00

Delivery time: 7 Days


Technical Data:

Blister pack: Yes

Cross-sectional area, max.: - mm²

Cross-sectional area, min. – max.: - mm²

Cutting force: 17

Diameter max: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43455

Part Number
43455
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blister pack Cross-sectional area, max.
(mm²)
Cross-sectional area, min. – max.
(mm²)
Cutting force Diameter max Overall length
(Inch)
Overall length
(mm)

16.00 €

5 7 Days Yes--17261/2"160

Loading...

  1. 1

Basic information

ESD article No VDE article No with battery No

This page is Diagonal Cutters, Classic, with DynamicJoint®, part number 43455.
You can find the detail information about specifications and dimensions on part number 43455.

Variation of this product

Part Number
43304
43332
43337
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blister pack Cross-sectional area, max.
(mm²)
Cross-sectional area, min. – max.
(mm²)
Cutting force Diameter max Overall length
(Inch)
Overall length
(mm)

14.51 €

5 7 Days No--161.651/2"140

14.60 €

5 7 Days No--1726 1/2"160

16.11 €

5 7 Days No2.8- 2.8182.37"180

Tech Support