Diagonal Cutters, Professional ESD, Narrow, Pointed Head with Small Bevelled Edge

Diagonal Cutters, Professional ESD, Narrow, Pointed Head with Small Bevelled Edge

Increases your efficiency: Narrow, pointed plier head guarantees optimal accessibility even to areas that are difficult to access.

Protects your health: Reduces strain from continuous work thanks to opening spring.

Lowers your costs: Electrostatically conductive tools protect electronic components from damage.

Application: For cutting different hardnesses of wires in places which are difficult to access.

Standards: IEC 61340-5-1.

DIN ISO 9654.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26808

Part Number
26808
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

36.23 €

5 3 Days

Loading...

  1. 1

Basic information

Cutting force 7 Diameter max 0.6 ESD article Yes
Hard wire 0.3 Medium-hard wire 0.6 Overall length(Inch) 4 1/2"
Overall length(mm) 115 Soft wire 1 with battery No
Tool for electrics No Self service - packing No

This page is Diagonal Cutters, Professional ESD, Narrow, Pointed Head with Small Bevelled Edge, part number 26808.
You can find the detail information about specifications and dimensions on part number 26808.

Tech Support