Meets your requirements: For virtually flush cutting of copper wires.
Saves money: Catch function for wire sections prevents component damage.
Protects your health: Reduces strain from continuous work thanks to opening spring.
Lowers your costs: Electrostatically conductive tools protect electronic components from damage.
Application: For virtually flush cutting copper wire, function for trapping cut off wire.
Standards: DIN ISO 9654.
IEC 61340-5-1.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
26816 |
26821 |
26822 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blister pack | Cutting force | Diameter max | Hard wire | Medium-hard wire | Soft wire | VDE article | Tool for electrics | Self service - packing | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.32 € | 5 | 3 Days | - | 7 | 1 | 0.4 | 1 | 1.4 | - | No | No | |||
39.12 € | 5 | 3 Days | - | 2 | 1 | - | - | 1 | - | No | No | |||
39.06 € | 15 | 3 Days | No | 2 | 1.2 | - | - | 1.2 | No | - | - |
Loading...
ESD article | Yes | Overall length(Inch) | 4 1/2" | Overall length(mm) | 115 |
---|---|---|---|---|---|
with battery | No |
Configure
Basic Attributes
Blister pack
Cutting force
Diameter max
Hard wire
Medium-hard wire
Soft wire
VDE article
Tool for electrics
Self service - packing
Filter by standard shipping days
Optional Attributes