Precision Tweezers, Professional ESD, Type 3c

Precision Tweezers, Professional ESD, Type 3c

Application: Precision tweezers for gripping and holding electronic components.

IEC 61340-5-1.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32346

Part Number
32346
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.01 €

1 5 Days

Loading...

  1. 1

Basic information

Tip material Stainless Steel Overall length(mm) 110 Model 3c
ESD article Yes with battery No Tool for electrics No
Self service - packing No

This page is Precision Tweezers, Professional ESD, Type 3c, part number 32346.
You can find the detail information about specifications and dimensions on part number 32346.

Tech Support