Precision Tweezers, Professional ESD, Type 7abb

Precision Tweezers, Professional ESD, Type 7abb

Application: Precision tweezers for gripping and holding electronic components.

IEC 61340-5-1.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32336

Part Number
32336
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.72 €

10 3 Days

Loading...

  1. 1

Basic information

Tip material Stainless Steel Overall length(mm) 120 Model 7abb
ESD article Yes with battery No Tool for electrics No
Self service - packing No

This page is Precision Tweezers, Professional ESD, Type 7abb, part number 32336.
You can find the detail information about specifications and dimensions on part number 32336.

Tech Support