SMD Tweezer, Professional ESD, Type 59

SMD Tweezer, Professional ESD, Type 59

Application: SMD special tweezers for gripping and holding horizontally-designed components.

IEC 61340-5-1.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32344

Part Number
32344
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.46 €

10 3 Days

Loading...

  1. 1

Basic information

Tip material Stainless Steel Overall length(mm) 117 Model 59
ESD article Yes with battery No Tool for electrics No
Self service - packing No

This page is SMD Tweezer, Professional ESD, Type 59, part number 32344.
You can find the detail information about specifications and dimensions on part number 32344.

Tech Support