Cable Cutter Professional Electric, with Switchable Opening Spring

Cable Cutter Professional Electric, with Switchable Opening Spring

Lowers your costs: Durable thanks to high-quality, chrome-plated plier surface to prevent corrosion.

Protects your health: Reduces strain from continuous work thanks to opening spring.

Increases your efficiency: Clean work thanks to cable cutting without crushing.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Application: Cable cutter for cutting of copper and aluminium cables without crushing, also suitable for stripping.

Application: Not for steel cable, wires and copper conductors with hard coatings.

Application: For work in the area of live parts up to 1,000 V AC.

VDE and GS tested

Manufactured acc. to IEC 60900.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
43660
43662
43664
43666
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Overall Length
(Inch)
Self service - packing Cutting force Cross-sectional area, max. (mm²)
(mm²)
Cross-sectional area, min. – max. (mm²)

30.12 €

5 7 Days 1807"No450- 50

34.64 €

5 7 Days 2108 1/4"No560- 60

31.40 €

5 5 Days 1807"Yes450- 50

35.92 €

5 5 Days 2108 1/4"Yes560- 60

Loading...

  1. 1

Basic information

VDE article Yes Tool for electrics Yes ESD article No
with battery No

Tech Support