Electronic Diagonal Cutters, Wide, Pointed Head with Small Bevelled Edge

Electronic Diagonal Cutters, Wide, Pointed Head with Small Bevelled Edge

Application: Universal small diagonal cutter for cutting soft and medium hard wires in the electronics and precision mechanical engineering industries.

DIN ISO 9654.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26815

Part Number
26815
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.87 €

5 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 135 Overall Length(Inch) 5 1/3" VDE article No
Tool for electrics No Self service - packing No ESD article No
with battery No Diameter max(mm) 0.8 Cutting force 8
Soft wire(mm) 2 Medium-hard wire(mm) 0.8

This page is Electronic Diagonal Cutters, Wide, Pointed Head with Small Bevelled Edge, part number 26815.
You can find the detail information about specifications and dimensions on part number 26815.

Tech Support