Insulated Nut Driver Insert, 1/4" Internal Hexagon

Insulated Nut Driver Insert, 1/4" Internal Hexagon

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Application: Safe installation of terminals and sleeves, conductor connections and fastening of conductor lines. For working on live parts up to 1,000 V AC.

Safety is the top priority when users are working on live parts. The insulated nut driver inserts from Wiha are the ideal tool for working on electrical systems. Combined with the insulated ratchet wrench or T-handle adapter, the nut driver inserts can be used for tightening and loosening hex screws. The insulated nut driver inserts undergo individual piece testing as per the international IEC 60900 standard, thus providing users with a tool to work safely on live parts up to 1,000 V AC.

Only compatible with insulated ratchet wrench and T-handle adapter from Wiha.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
43109
43111
43112
43113
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal hexagon
(mm)

23.65 €

1 7 Days 3

23.65 €

1 7 Days 5

23.65 €

1 7 Days 6

23.65 €

1 7 Days 8

Loading...

  1. 1

Basic information

Overall Length(mm) 65 VDE article Yes ESD article No
with battery No

Tech Support