Callipers digiMax Digital, Reading 0.01mm

Callipers digiMax Digital, Reading 0.01mm

Reading: 0.01 mm as well as 0.0005 inch.

Application: For outside, inside and depth measurements.

Display: 5-digit digital display with 7.5 mm numeral height for easy reading.

Extra: Zero setting possible in every position for quick comparison measurements.

Extra: Switches off automatically after 5 minutes of non-use.

Material: Non-metallic high-tech material with 50% fibre-glass content.

CE compliant.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29422

Part Number
29422
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

79.22 €

1 3 Days

Loading...

  1. 1

Basic information

ESD article No Measurement capacity (inches) 6" Measurement capacity(mm) 150
Battery voltage(V) 1.5 Battery capacity(mAh) 160 Battery weight(g) 2
Self service - packing No Tool for electrics No

This page is Callipers digiMax Digital, Reading 0.01mm, part number 29422.
You can find the detail information about specifications and dimensions on part number 29422.

Tech Support