Electrician's Longlife® Folding Ruler, 2m, Metric, 10 Segments

Electrician's Longlife® Folding Ruler, 2m, Metric, 10 Segments

Simplifies your work: Integrated with cable retractor for cables between 3-7mm.

Increases your efficiency: Ruler with integrated distance marks for up to 3 flush boxes.

Lowers your costs: Ruler quick and easy to find – even in dark environments with a UV light.

Offers you full protection: Tool tested at 10,000 V AC and suitable for 1.000 V AC.

Application: To measure and mark distances for flush boxes and pulling cables during electrical installation work.

Electricians need to have several tools with different functional features at hand when fitting a flush box and pulling cables to ensure that they can complete their work quickly and efficiently. The universal electrician's folding ruler Longlife is able to perform not one, but several work tasks. This ruler impresses thanks to its integrated holder function for cables between 3 and 7 mm, making it easier to route them in difficult-to-access installation locations. The box distance scale for up to 3 flush boxes and edge distance marking at 150 mm bring another advantage to electrical installation work. Due to its orange colour, the ruler is quick and easy to find on construction sites, meaning no time is wasted searching for misplaced tools and no need to replace lost ones. It can also soon be found in poor light conditions with the help of the Wiha torch with a UV light. The bend-proof ruler also impresses thanks to its optimum long service life and absolute precision.

For applications in electrics

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42068

Part Number
42068
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.94 €

10 7 Days

Loading...

  1. 1

Basic information

VDE article Yes ESD article No with battery No
Colour orange Width of segments(mm) 15 Tool for electrics Yes
Self service - packing No

This page is Electrician's Longlife® Folding Ruler, 2m, Metric, 10 Segments, part number 42068.
You can find the detail information about specifications and dimensions on part number 42068.

Tech Support