Electrician's Spirit Level, 40cm

Electrician's Spirit Level, 40cm

Simplifies your work: Comfortable measurement in different work positions thanks to the ingeniously positioned scales, even when viewed from above.

Increases your efficiency: Both bubbles can be seen easily even from an acute angle.

Saves space: Perfectly portable

Saves time: Variable distance marks for up to 4 flush boxes.

Application: For measuring and marking vertical and horizontal distances between flush boxes.

All too often electricians find it difficult to see the bubble in spirit levels when installing socket outlets in the floor. They may also leave unsightly edges when marking positions due to bubbles shifting as they mark lines. The Wiha electrician's spirit level now puts an end to such problems. Users can see its bubbles perfectly, even from a sharp angle. The spirit level also allows electricians to mark out lines without needing to stop thanks to an end-to-end casing. The ingeniously positioned linear scales ensure users can measure in comfort, even when viewing from above. The variable distance marks for up to four flush socket boxes bring another advantage to electrical installation work. The sliding marking points for boxes allow the spirit level to be adjusted to the marking distances required by local regulations. This means the level can be used in a wide variety of situations, even on an international level. Thanks to its compact dimensions, it is also perfect for portable use and can be stored away in the Wiha electrician's case.

For applications in electrics

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42074

Part Number
42074
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

28.15 €

1 7 Days

Loading...

  1. 1

Basic information

VDE article No ESD article No with battery No
Overall length(mm) 400 Width(mm) 56 Tool for electrics No
Self service - packing Yes

This page is Electrician's Spirit Level, 40cm, part number 42074.
You can find the detail information about specifications and dimensions on part number 42074.

Tech Support