Folding Ruler LongLife 2m, Metric, 10 Segments

Folding Ruler LongLife 2m, Metric, 10 Segments

Joint: Play-free, wear-free and dirt-resistant joint with spring pin for constant tension. Handy 90° latching for all joints.

Accuracy: CE conformity, EU standard accuracy class III.

Material: Polyamide reinforced with fibre-glass is scratch, score and bend-proof, resistant to chemicals, and doesn't swell with water contact.

Division: Deep embossed black scale in 1 mm increments. Every 10 cm is marked in red.

For applications in mechanics

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27057
27058
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour

8.09 €

10 7 Days white

8.09 €

10 7 Days yellow

Loading...

  1. 1

Basic information

VDE article No ESD article No with battery No
Width of segments(mm) 15 Tool for electrics No Self service - packing No

Tech Support