Adjustable Spanner Electric, Adjustable between 0-30mm

Adjustable Spanner Electric, Adjustable between 0-30mm

Meets your requirements: Continuously adjustable spanner width for a large application field.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43061

Part Number
43061
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

83.52 €

1 7 Days

Loading...

  1. 1

Basic information

Overall length(mm) 250 Hexagon head (min - max) 0 - 30 Blister pack No
VDE article Yes ESD article No with battery No
Hexagon head min(mm) 0 Hexagon head(mm) 30

This page is Adjustable Spanner Electric, Adjustable between 0-30mm, part number 43061.
You can find the detail information about specifications and dimensions on part number 43061.

Tech Support