Increases your efficiency: Improved accessibility in confined spaces thanks to 15° jaw positioning and double hex ring ratchet.
Application: For installation and mounting work.
Opening tightly fastened screws requires great force. The leverage action of the double open-end spanner from Wiha allows users to easily open any fastening. With 15° jaw positioning, the double open-end spanners are perfect for working in confined spaces. They are also excellently suited for tightening screws and nuts. Made of high quality chrome vanadium steel, the double open-end spanners are distinguished by their longevity and robustness, not the least thanks to their corrosion-resistant and easy to clean surface.
Based on DIN 3110
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
44741 |
44742 |
44743 |
44744 |
44745 |
44746 |
44747 |
44748 |
44749 |
44750 |
44752 |
44753 |
44849 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall length (mm) | Colour | Surface | Width B (mm) | Thickness 1 (mm) | Feature A | Spanner size 1 A (mm) | Spanner size 1 B (mm) | Width A (mm) | Feature B | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 6.22 € | 1 | 7 Days | 123 | silver | matt chromated | 17 | 3.1 | Open-end wrench | 6 | 7 | 14.5 | Open-end wrench | ||
- | 6.52 € | 1 | 7 Days | 140 | silver | matt chromated | 22 | 3.4 | Open-end wrench | 8 | 9 | 19.7 | Open-end wrench | ||
- | 6.86 € | 1 | 7 Days | 156 | silver | matt chromated | 26.4 | 4.4 | Open-end wrench | 10 | 11 | 24.2 | Open-end wrench | ||
- | 8.83 € | 1 | 7 Days | 172 | silver | matt chromated | 30.5 | 4.9 | Open-end wrench | 12 | 13 | 28.6 | Open-end wrench | ||
- | 9.47 € | 1 | 7 Days | 190 | silver | matt chromated | 34.6 | 5.4 | Open-end wrench | 14 | 15 | 32.7 | Open-end wrench | ||
- | 10.78 € | 1 | 7 Days | 204 | silver | matt chromated | 37.9 | 5.9 | Open-end wrench | 16 | 17 | 36.1 | Open-end wrench | ||
- | 14.68 € | 1 | 7 Days | 221 | silver | matt chromated | 42 | 6.7 | Open-end wrench | 18 | 19 | 39.6 | Open-end wrench | ||
- | 18.28 € | 1 | 7 Days | 237 | silver | matt chromated | 48 | 7.1 | Open-end wrench | 20 | 22 | 44 | Open-end wrench | ||
- | 17.30 € | 1 | 7 Days | 247 | silver | matt chromated | 49.9 | 7.7 | Open-end wrench | 21 | 23 | 46 | Open-end wrench | ||
- | 23.50 € | 1 | 7 Days | 263 | silver | matt chromated | 58 | 8.1 | Open-end wrench | 24 | 27 | 51.7 | Open-end wrench | ||
- | 30.35 € | 1 | 7 Days | 298 | silver | matt chromated | 69 | 9 | Open-end wrench | 30 | 32 | 64.6 | Open-end wrench | ||
165.27 € | 1 | Quote | - | - | - | - | - | - | - | - | - | - | |||
- | 27.74 € | 1 | 7 Days | 279 | silver | matt chromated | 60.4 | 8.4 | Open-end wrench | 25 | 28 | 54 | Open-end wrench |
Loading...
Blister pack | No | VDE article | No | ESD article | No |
---|
Configure
Basic Attributes
Overall length(mm)
Colour
Surface
Width B(mm)
Thickness 1(mm)
Feature A
Spanner size 1 A(mm)
Spanner size 1 B(mm)
Width A(mm)
Feature B
Type
Filter by standard shipping days
Optional Attributes