Ratchet Wrench Set, 1/4", 16 Pieces Including Foam Insert

Ratchet Wrench Set, 1/4", 16 Pieces Including Foam Insert

Increases your flexibility: Variably adjustable right or left rotation through switching lever.

Simplifies your work: With a convenient foam insert for clearly structured storage.

Increases your efficiency: Fastening without interruption thanks to a finely toothed ratchet wrench.

Meets your requirements: Precise fitting, robust, and easy to clean.

Dimensions: 197x140x32 mm

Application: For installation and mounting work.

Opening tightly fastened screws requires great force. With the nut driver inserts from Wiha the user can easily open any fastening. Every user is excellently equipped with the set consisting of the 13 most popular 1/4" nut driver inserts size 4-14 mm, a ratchet wrench, and two extensions. The included ratchet wrench combined with the selection of nut drivers gives users the required flexibility for their work. When working with the ratchet wrench, the user benefits from the fine toothing with 72 teeth, offering a short return angle. The right or left rotation can be variably adjusted by the integrated switching lever. The combination with the included extensions allow them to conveniently reach deep-set screws and nuts. The nut driver and extensions are mechanically locked. The change is initiated by pressing the activation button. Made of high quality chrome vanadium steel, the nut driver inserts are distinguished by their longevity and robustness, not the least thanks to their corrosion-resistant and easy to clean surface. The entire contents of the set are neatly and clearly stored in a foam insert in which markings help find the suitable nut driver.The non-slip surface finish ensures a strong grip, even in oily or wet work situations.

Based on DIN 3120 / 3122 / 3124

Content:

  • 1x Ratchet wrench for nut drivers 1/4" switchable 128 mm (44666)
  • 1x Nut driver insert 1/4" hexagon head 4.0 mm (44669)
  • 1x Nut driver insert 1/4" hexagon head 4.5 mm (44677)
  • 1x Nut driver insert 1/4" hexagon head 5.0 mm (44670)
  • 1x Nut driver insert 1/4" hexagon head 5.5 mm (44671)
  • 1x Nut driver insert 1/4" hexagon head 6.0 mm (44672)
  • 1x Nut driver insert 1/4" hexagon head 7.0 mm (44673)
  • 1x Nut driver insert 1/4" hexagon head 8.0 mm (44674)
  • 1x Nut driver insert 1/4" hexagon head 9.0 mm (44675)
  • 1x Nut driver insert 1/4" hexagon head 10.0 mm (44676)
  • 1x Nut driver insert 1/4" hexagon head 11.0 mm (44678)
  • 1x Nut driver insert 1/4" hexagon head 12.0 mm (44679)
  • 1x Nut driver insert 1/4" hexagon head 13.0 mm (44680)
  • 1x Nut driver insert 1/4" hexagon head 14.0 mm (44681)
  • 1x Extension 1/4" for nut driver inserts 75 mm (44667)
  • 1x Extension 1/4" for nut driver inserts 150 mm (44668)
  • 1x Foam insert

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

44683

Part Number
44683
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

83.90 €

1 Quote

Loading...

  1. 1

Basic information

Blister pack No VDE article No ESD article No

This page is Ratchet Wrench Set, 1/4", 16 Pieces Including Foam Insert, part number 44683.
You can find the detail information about specifications and dimensions on part number 44683.

Tech Support