Ring Open-Ended Spanner Set, 13 Pieces with Holder

Ring Open-Ended Spanner Set, 13 Pieces with Holder

Application: For installation and mounting work. Eminently suitable for working in confined spaces.

Opening tightly fastened screws requires great force. With the leverage action from the Wiha ring open-end spanners or also called ring spanners, the user can easily open any fastening. The jaw end is also excellently suited for tightening screws and nuts. With 15° jaw positioning, the jaw end is perfect for working in confined spaces. On the other side, the ring side is suitable for secure fastening in places difficult to access without slipping. Made of high quality chrome vanadium steel, the ring open-end spanners from Wiha are distinguished by their longevity and robustness, not the least thanks to their corrosion-resistant and easy to clean as well as non-slip surface which provides strong grip even in oily or wet working situations. The set includes a total of the 12 most commonly used sizes (6/7/8/9/10/11/12/13/14/17/19/22), neatly stored in a convenient holder which ensures for a clearly arranged storage and easy removal.

Based on DIN 3110

Content:

  • 1x 6 mm x 6 mm (45404)
  • 1x 7 mm x 7 mm (45405)
  • 1x 8 mm x 8 mm (45406)
  • 1x 9 mm x 9 mm (45407)
  • 1x 10 mm x 10 mm (45408)
  • 1x 11 mm x 11 mm (45409)
  • 1x 12 mm x 12 mm (45410)
  • 1x 13 mm x 13 mm (45411)
  • 1x 14 mm x 14 mm (45412)
  • 1x 17 mm x 17 mm (45413)
  • 1x 19 mm x 19 mm (45414)
  • 1x 22 mm x 22 mm (45415)
  • 1x holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

45321

Part Number
45321
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

158.67 €

1 7 Days

Loading...

  1. 1

This page is Ring Open-Ended Spanner Set, 13 Pieces with Holder, part number 45321.
You can find the detail information about specifications and dimensions on part number 45321.

Tech Support