Ring Ratchet Open-Ended Spanner Set, 12 Pieces, Switchable, with Holder

Ring Ratchet Open-Ended Spanner Set, 12 Pieces, Switchable, with Holder

Increases your efficiency: Fastening without interruption thanks to a finely toothed ring ratchet.

Increases your flexibility: Variably adjustable right or left rotation through switching lever.

Simplifies your work: With a convenient holder for clearly arranged storage and easy withdrawal.

Increases your efficiency: Improved accessibility in confined spaces thanks to 15° jaw positioning and double hex ring ratchet.

Drive: For installation and mounting work.
Eminently suitable for working in confined spaces.

Opening tightly fastened screws requires great force. With the leverage action from Wiha's ring ratchet open-ended spanner, the user can easily open any fastening. The jaw end is also excellently suited for tightening screws and nuts. With 15° jaw positioning, the jaw end is perfect for working in confined spaces. Similarly, when working with the ring ratchet, the user benefits from the fine toothing with 72 teeth, offering a short return angle and highest comfort when working in confined spaces due to the double hex design. The right or left rotation can be variably adjusted by the integrated switching lever. Made of high quality chrome vanadium steel, the ring ratchet open-end spanners are distinguished by their longevity and robustness, not the least thanks to their corrosion-resistant and easy to clean surface. The set includes the 12 most commonly used sizes from 8 to 19 mm, neatly stored in a convenient holder. The holder can be opened with a single hand to remove the appropriate size.The non-slip surface finish ensures a strong grip, even in oily or wet work situations.

Based on DIN 3113

Content:

  • 1x Ring ratchet open-end spanner Switchable 8 mm x 8 mm (44641)
  • 1x Ring ratchet open-end spanner Switchable 9 mm x 9 mm (44642)
  • 1x Ring ratchet open-end spanner Switchable 10 mm x 10 mm (44644)
  • 1x Ring ratchet open-end spanner Switchable 11 mm x 11 mm (44645)
  • 1x Ring ratchet open-end spanner Switchable 12 mm x 12 mm (44646)
  • 1x Ring ratchet open-end spanner Switchable 13 mm x 13 mm (44647)
  • 1x Ring ratchet open-end spanner Switchable 14 mm x 14 mm (44648)
  • 1x Ring ratchet open-end spanner Switchable 15 mm x 15 mm (44789)
  • 1x Ring ratchet open-end spanner Switchable 16 mm x 16 mm (44649)
  • 1x Ring ratchet open-end spanner Switchable 17 mm x 17 mm (44650)
  • 1x Ring ratchet open-end spanner Switchable 18 mm x 18 mm (44651)
  • 1x Ring ratchet open-end spanner Switchable 19 mm x 19 mm (44652)
  • 1x holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

44661

Part Number
44661
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

280.45 €

1 Quote

Loading...

  1. 1

Basic information

Blister pack No VDE article No ESD article No

This page is Ring Ratchet Open-Ended Spanner Set, 12 Pieces, Switchable, with Holder, part number 44661.
You can find the detail information about specifications and dimensions on part number 44661.

Tech Support