Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    L-Key Set in Classic Holder, Hexagon, 5 Pieces, Black Oxidized

    Part number:

    06382
    Clear
      Quantity:
      Loading...

      Part number list

      Number of items
      Part number
      06382
      Related
      Minimum order quantity
      1 pieces
      Unit price (excluding VAT)(Unit price including VAT)
      Standard shipping days
      6.24 €
      ( 7.43 € )
      5 working days

      More Information

      Basic information

      Saves space: Compact and space-saving solution.

      Extra: Simple, rapid operation with solid stopping point for L-keys.

      Extra: Common key sizes are stored in the holder where they are easily seen.

      Blade: Chrome-vanadium steel, through-hardened, bronzed.

      For applications in mechanics

      Based on ISO 2936L.

      Content:

      • 1x L-keys Hex , black oxidised 0.7 mm (06358)
      • 1x L-keys Hex , black oxidised 0.9 mm (06359)
      • 1x L-keys Hex , black oxidised 1.3 mm (06360)
      • 1x L-keys Hex , black oxidised 1.5 mm (06059)
      • 1x L-keys Hex , black oxidised 2.0 mm (06361)
      • 1x Classic holder

      Part number has been confirmed