L-Key Set in Classic Holder, Hexagonal Ball End, 7 Pieces, Matt Chrome-Plated

L-Key Set in Classic Holder, Hexagonal Ball End, 7 Pieces, Matt Chrome-Plated

Click on this image to zoom in.

Click on this image to zoom in.

Saves space: Compact and space-saving solution.

Simplifies your work: The ball end facilitates access to screws and allows you to work at an angle of up to 25°.

Lowers your costs: Highly durable thanks to high-quality, chrome-plated L-key surface to prevent corrosion.

Application: Especially for screws that are difficult to access.

Extra: Common key sizes are stored in the holder where they are easily seen.

Extra: Simple, rapid operation with solid stopping point for L-keys.

Extra: The ball end enables the user to work at angles up to 25°.

Blade: Chrome-vanadium steel, through hardened, chrome-plated.

Based on ISO 2936L.

Content:

  • 1x L-keys Hexagonal ball end matt chrome-plated 1.5 mm (01392)
  • 1x L-keys Hexagonal ball end matt chrome-plated 2.0 mm (01393)
  • 1x L-keys Hexagonal ball end matt chrome-plated 2.5 mm (01395)
  • 1x L-keys Hexagonal ball end matt chrome-plated 3.0 mm (01396)
  • 1x L-keys Hexagonal ball end matt chrome-plated 4.0 mm (01398)
  • 1x L-keys Hexagonal ball end matt chrome-plated 5.0 mm (01400)
  • 1x L-keys Hexagonal ball end matt chrome-plated 6.0 mm (01402)
  • 1x Classic holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
01416
03723
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blister pack Self service - packing

18.01 €

5 3 Days NoNo

19.23 €

10 3 Days YesYes

Loading...

  1. 1

Basic information

VDE article No ESD article No with battery No
Tool for electrics No

Tech Support