L-Key Set in Compact Holder, Hexagonal Ball End, 9 Pieces, Matt Chrome-Plated

L-Key Set in Compact Holder, Hexagonal Ball End, 9 Pieces, Matt Chrome-Plated

Saves space: All standard keys organised in a compact, space-saving design.

Simplifies your work: The ball end facilitates access to screws and allows you to work at an angle of up to 25°.

Lowers your costs: Highly durable thanks to high-quality, chrome-plated L-key surface to prevent corrosion.

Application: Especially for screws that are difficult to access.

Extra: Thanks to its compact dimensions, this holder fits easily into every ruler pocket.

Extra: Common key sizes are stored in the holder where they are easily seen.

Extra: The ball end enables the user to work at angles up to 25°.

Blade: Chrome-vanadium steel, through hardened, chrome-plated.

Based on ISO 2936L.

Content:

  • 1x L-keys Hexagonal ball end matt chrome-plated 1.5 mm (01392)
  • 1x L-keys Hexagonal ball end matt chrome-plated 2.0 mm (01393)
  • 1x L-keys Hexagonal ball end matt chrome-plated 2.5 mm (01395)
  • 1x L-keys Hexagonal ball end matt chrome-plated 3.0 mm (01396)
  • 1x L-keys Hexagonal ball end matt chrome-plated 4.0 mm (01398)
  • 1x L-keys Hexagonal ball end matt chrome-plated 5.0 mm (01400)
  • 1x L-keys Hexagonal ball end matt chrome-plated 6.0 mm (01402)
  • 1x L-keys Hexagonal ball end matt chrome-plated 8.0 mm (01404)
  • 1x L-keys Hexagonal ball end matt chrome-plated 10.0 mm (01406)
  • 1x Compact holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02292

Part Number
02292
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.40 €

5 3 Days

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing Yes

This page is L-Key Set in Compact Holder, Hexagonal Ball End, 9 Pieces, Matt Chrome-Plated, part number 02292.
You can find the detail information about specifications and dimensions on part number 02292.

Tech Support