L-Key with Key Handle, Hexagon, Black Oxidized

L-Key with Key Handle, Hexagon, Black Oxidized

Click on this image to zoom in.

Click on this image to zoom in.

Application: For high torque transfer with small screws, especially when replacing indexable inserts on milling heads.

Handle: Wiha key handle.

Blade: Chrome-vanadium steel, through-hardened, bronzed.

For applications in mechanics

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
00894
00895
00896
00897
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal hexagon
(mm)

3.07 €

10 7 Days 1.5

3.03 €

10 7 Days 2

2.97 €

10 7 Days 2.5

2.97 €

10 7 Days 3

Loading...

  1. 1

Basic information

Handle width (T-handle)(mm) 40 VDE article No Blister pack No
ESD article No with battery No Overall length(mm) 95
Visible blade length(mm) 60 Tool for electrics No Self service - packing No

Tech Support