L-Key with T-Handle ComfortGrip, Hexagonal Ball End with Side Drive, Matt Chrome-Plated (45455)

L-Key with T-Handle ComfortGrip, Hexagonal Ball End with Side Drive, Matt Chrome-Plated 45455

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 45455

Brand: WIHA

Price: 5.37

Delivery time: 7 Days


Technical Data:

Handle diameter: 26 mm

Handle width (T-handle): 80 mm

Side drive, T-handle: 13 mm

Internal hexagon: 4 mm

Length T-handle blade: 150


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

45455

Part Number
45455
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Handle width (T-handle)
(mm)
Side drive, T-handle
(mm)
Internal hexagon
(mm)
Length T-handle blade Technical weight
(g)

5.37 €

10 7 Days 268013415048.31

Loading...

  1. 1

This page is L-Key with T-Handle ComfortGrip, Hexagonal Ball End with Side Drive, Matt Chrome-Plated, part number 45455.
You can find the detail information about specifications and dimensions on part number 45455.

Variation of this product

Part Number
45454
45456
45457
45458
45459
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle diameter
(mm)
Handle width (T-handle)
(mm)
Side drive, T-handle
(mm)
Internal hexagon
(mm)
Length T-handle blade Technical weight
(g)

4.95 €

10 7 Days 268013315036.76

6.44 €

10 7 Days 3210017515081.5

7.59 €

10 7 Days 3210017615097.00

10.69 €

10 7 Days 32100178200162

14.31 €

5 7 Days 381202210200249

Tech Support