L-Key with T-Handle Electric, Hexagon

L-Key with T-Handle Electric, Hexagon

Simplifies your work: More power when fastening thanks to the leverage from the T-handle design

Increases your efficiency: Handle size concept for an optimum balance between torque and control

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Application: For hex socket screws.

For applications in electrics

Manufactured acc. to IEC 60900.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27928
27929
27930
27931
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length
(mm)
Handle diameter
(mm)
Handle width (T-handle)
(mm)
Internal hexagon
(mm)

7.92 €

10 3 Days 17626804

8.89 €

10 3 Days 182321005

9.85 €

10 3 Days 182321006

11.42 €

10 3 Days 182321008

Loading...

  1. 1

Basic information

VDE article Yes Blister pack No ESD article No
with battery No Length T-handle blade 150 Tool for electrics Yes
Self service - packing No

Tech Support