Multitool PocketStar, Assorted, 9 Pieces

Multitool PocketStar, Assorted, 9 Pieces

Click on this image to zoom in.

Click on this image to zoom in.

Simplifies your work: The variable handle position guarantees power fastenings as well as fast fastenings.

Increases your efficiency: The most common drives cleverly organized in one tool.

Saves time: Thanks to its simple operation, the desired drive can be used quickly.

Application: Practical fold out holder for hex, slotted, Phillips and TORX® screws in the workplace or on the job.

Application: Chrome-vanadium steel, through hardened, electro-plated.

Extra: Robust casing with eject button for simple and easy key selection.

Handle: Ergonomic, reinforced fibreglass housing, 120 mm long.

Blade: Chrome-vanadium steel, through hardened, electro-plated.

No more trapped fingers or long search for the right key size when fastening screws! The PocketStar is impressive in many respects. The nine L-keys are stored in a handy, space-saving folding holder, meaning the L-key set fits neatly into a pocket and is perfectly suited for use when you are out on jobs. The opening button allows the user to select the required key size easily. The PocketStar is ideal for universal use thanks to its fully adjustable work settings: The 180° position transfers the tool into a screwdriver with a long handle, for example. When the key is positioned on the 270° shoulder stop, the folding holder becomes a tool with a practical lever arm for high torques. This position prevents it from folding back and trapping fingers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
25293
25295
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Self service - packing

23.89 €

1 5 Days No

24.19 €

1 5 Days Yes

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No

Tech Support