Manufacturer part number: 01310
Brand: WIHA
Price: 2.52 €
Delivery time: 7 Days
Overall length (L dimension): 41 mm
Hexagonal blade: 18 Inch
Overall length: 41 mm
Round blade diameter: 2.5 mm
TORX® 1: T6
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
01310
Part Number
|
---|
01310 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall length (L dimension) (mm) | Hexagonal blade (Inch) | Overall length (mm) | Round blade diameter (mm) | TORX® 1 | |
---|---|---|---|---|---|---|---|---|---|---|
2.52 € | 10 | 7 Days | 41 | 18 | 41 | 2.5 | T6 |
Loading...
Blister pack | No | VDE article | No | ESD article | No |
---|---|---|---|---|---|
with battery | No |
This page is L-Key, TORX®, Short, Black Oxidized, part number 01310.
You can find the detail information about specifications and dimensions on part number 01310.
Configure
Basic Attributes
Type
Overall length (L dimension)(mm)
Hexagonal blade(Inch)
Overall length(mm)
Round blade diameter(mm)
TORX® 1
Filter by standard shipping days
Optional Attributes
Part Number |
---|
01311 |
01312 |
01313 |
01314 |
01315 |
01316 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall length (L dimension) (mm) | Hexagonal blade (Inch) | Overall length (mm) | Round blade diameter (mm) | TORX® 1 |
---|---|---|---|---|---|---|---|---|---|---|
2.52 € | 10 | 7 Days | 44 | 18 | 44 | 2.5 | T7 | |||
2.52 € | 10 | 7 Days | 47 | 18 | 47 | 2.5 | T8 | |||
2.52 € | 10 | 7 Days | 51 | 19 | 51 | 3 | T9 | |||
2.69 € | 10 | 7 Days | 54 | 20 | 54 | 3 | T10 | |||
2.80 € | 10 | 7 Days | 57 | 22 | 57 | 3.5 | T15 | |||
2.85 € | 10 | 7 Days | 62 | 23 | 62 | 4 | T20 |