Application: For high torque transfer with minimal effort.
Extra: ChromTop® blade tip for the highest accuracy.
Handle: Wiha Classic T-handle.
Blade: Chrome-vanadium steel, through hardened, chrome-plated.
For applications in mechanics
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
01328 |
01329 |
01330 |
01331 |
01332 |
01333 |
01334 |
01335 |
01336 |
01337 |
01338 |
01339 |
01340 |
01341 |
01343 |
01345 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall length (mm) | Handle diameter (mm) | Handle width (T-handle) (mm) | Round blade diameter (mm) | TORX® 1 | Length T-handle blade | |
---|---|---|---|---|---|---|---|---|---|---|---|
7.32 € | 10 | 3 Days | 126 | 26 | 80 | 4 | T9 | 100 | |||
7.51 € | 10 | 3 Days | 126 | 26 | 80 | 4 | T10 | 100 | |||
7.60 € | 10 | 3 Days | 126 | 26 | 80 | 4 | T15 | 100 | |||
9.67 € | 10 | 3 Days | 226 | 26 | 80 | 5.5 | T15 | 200 | |||
8.28 € | 10 | 5 Days | 132 | 32 | 100 | 4 | T20 | 100 | |||
10.64 € | 10 | 3 Days | 232 | 32 | 100 | 5.5 | T20 | 200 | |||
7.94 € | 10 | 7 Days | 132 | 32 | 100 | 4.5 | T25 | 100 | |||
11.03 € | 10 | 3 Days | 232 | 32 | 100 | 5.5 | T25 | 200 | |||
8.70 € | 10 | 3 Days | 132 | 32 | 100 | 5.5 | T27 | 100 | |||
11.31 € | 5 | 3 Days | 232 | 32 | 100 | 5.5 | T27 | 200 | |||
8.30 € | 10 | 7 Days | 132 | 32 | 100 | 6 | T30 | 100 | |||
11.92 € | 5 | 3 Days | 232 | 32 | 100 | 6 | T30 | 200 | |||
8.84 € | 10 | 7 Days | 132 | 32 | 100 | 7 | T40 | 100 | |||
12.99 € | 5 | 3 Days | 232 | 32 | 100 | 7 | T40 | 200 | |||
16.80 € | 5 | 3 Days | 288 | 38 | 120 | 8 | T45 | 250 | |||
19.23 € | 5 | 3 Days | 288 | 38 | 120 | 9 | T50 | 250 |
Loading...
ESD article | No | with battery | No | Self service - packing | No |
---|
Configure
Basic Attributes
Overall length(mm)
Handle diameter(mm)
Handle width (T-handle)(mm)
Round blade diameter(mm)
TORX® 1
Length T-handle blade
Type
Filter by standard shipping days
Optional Attributes