Configure
  • Overall length (L dimension)(mm)
  • Overall length(mm)
  • Handle diameter(mm)
  • Handle width (T-handle)(mm)
  • TORX® 1
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    L-Key with T-Handle, TORX® MagicSpring®, Matt Chrome-Plated

    L-Key with T-Handle, TORX® MagicSpring®, Matt Chrome-Plated

    Mouse over image to enlarge

    Part number:

    Still undefined. 4 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Related

    Overall length (L dimension)

    (mm)

    Overall length

    (mm)

    Handle diameter

    (mm)

    Handle width (T-handle)

    (mm)

    TORX® 1

    Minimum order quantity
    126
    126
    26
    80
    T9
    1 pieces
    126
    126
    26
    80
    T10
    1 pieces
    126
    126
    26
    80
    T15
    1 pieces
    132
    132
    32
    100
    T20
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    9.41 €
    ( 11.20 € )
    5 working days
    9.89 €
    ( 11.77 € )
    5 working days
    9.97 €
    ( 11.86 € )
    5 working days
    10.76 €
    ( 12.80 € )
    5 working days

    More Information

    Basic information

    Application: For high torque transfer with minimal effort.

    Extra: MagicSpring® made of stainless steel holds TORX® screws tight at various angles.

    Extra: ChromTop® blade tip for the highest accuracy.

    Extra: Blade made of hexagonal material is particularly capable of withstanding stress.

    Handle: Wiha Classic T-handle.

    Blade: Chrome-vanadium steel, through hardened, chrome-plated.