Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    L-Key with T-Handle Set ComfortGrip, TORX® with Side Drive, Matt Chrome-Plated, 7 Pieces in Workbench Holder

    L-Key with T-Handle Set ComfortGrip, TORX® with Side Drive, Matt Chrome-Plated, 7 Pieces in Workbench Holder 45623

    Mouse over image to enlarge

    Part number:

    45623
    Clear
    • Unit price (excl. VAT)
      53.99 €
    • Total (excl. VAT)
      53.99 €
      Price including VAT: 64.25 €
    • Expected shipping days
      5 working days
      Expected shipping date: 15.05.2025
    Quantity:
    Quantity available for order?100
    Quantity 
    ?
    1 - 100101+
    Unit price (excluding VAT)
    (Unit price including VAT)
    53.99 €
    (64.25 €)
    53.99 €
    (64.25 €)
    Shipping days5 daysQuote

    Part number list

    Number of items
    Part number
    45623
    Related
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    53.99 €
    ( 64.25 € )
    5 working days

    More Information

    Basic information

    Application: Allows user to apply high torques without tiring and undo and fasten rusted, glued or tightly fastened screws easily.

    Blade: Chrome-vanadium steel, through hardened, chrome-plated.

    The Wiha Comfort grip T-handle L-key with side drive is the tool to use when you need to apply high torques comfortably. Thanks to its ergonomic handle design with integrated soft zones, the T-handle is perfectly sized in the hand. Fewer pressure surfaces and less stress on muscles makes working with this tool a pleasure. Thanks to the one-piece blade, the integrated side drive is able to withstand maximum stress loads and enables users to undo and tighten screwed connections which have rusted, become stuck or fastened really tightly. The free hand resting on the handle ensures added stability, preventing the blade from slipping out of the screw head suddenly and thus protecting the screw and blade from damage. The L-keys with T-handle are stored in a practical and robust metal workbench holder.

    Content:

    • 1x L-key with T-handle ComfortGrip TORX® with side drive, matt chrome-plated T10 (45446)
    • 1x L-key with T-handle ComfortGrip TORX® with side drive, matt chrome-plated T15 (45447)
    • 1x L-key with T-handle ComfortGrip TORX® with side drive, matt chrome-plated T20 (45448)
    • 1x L-key with T-handle ComfortGrip TORX® with side drive, matt chrome-plated T25 (45449)
    • 1x L-key with T-handle ComfortGrip TORX® with side drive, matt chrome-plated T30 (45451)
    • 1x L-key with T-handle ComfortGrip TORX® with side drive, matt chrome-plated T40 (45452)
    • 1x Workbench stand

    Part number has been confirmed