Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    Tool Shaft with Ball, Square, Internal Hexagon 1/4" C6.3

    Tool Shaft with Ball, Square, Internal Hexagon 1/4" C6.3 01933

    Click image to view enlarged image

    Part number:

    01933
    Clear
    • Unit price (excl. VAT)
      8.11 €
    • Total (excl. VAT)
      8.11 €
      Price including VAT: 9.65 €
    • Expected shipping days
      5 working days
      Expected shipping date: 14.05.2025
    Quantity:
    Quantity available for order?100
    Quantity 
    ?
    1 - 100101+
    Unit price (excluding VAT)
    (Unit price including VAT)
    8.11 €
    (9.65 €)
    8.11 €
    (9.65 €)
    Shipping days5 daysQuote

    Part number list

    Number of items
    Part number
    01933
    Related
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    8.11 €
    ( 9.65 € )
    5 working days

    More Information

    Basic information

    Drive: DIN 3120, ISO 1174, style A 6.3 + A 10.

    Drive: DIN 3126, ISO 1173, style C 6.3.

    Application: For hand used nut driver sockets.

    Bits: Reduced, over-tightened profile.

    Standards: DIN 3121, ISO 1174, Style A6,3

    For universal applications

    DIN 3126, ISO 1173, Style C6,3

    Similar ProductsSee all similar products

    No similar products found for this item.
    Part number has been confirmed